background-waves

02983002ZXT

Product Status| Obsoletei
Obsolete Since: | 6/19/2020

02983002ZXT

MEGA FUSE HOLDER 3 POLE | Series: MEGA - 298 Bolt-Down
info

For use with MEGA fuses the holder offers splash-water-proof protection for use in harsh environments.

PropertyValue
Current Rating (Continuous) in Amps
500
Fuse Type
MEGA (298)
Current Rating Max (A)
500
Mounting Method
Bolt-Down
Holder Family
Bolt Down
Agency Approvals
32
Mount Method
Bolt Down

02983002ZXT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02983002ZXTMEGA FUSE HOLDER 3 POLERoHS6/6/2005Pb-Free6/6/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.