background-waves

02982008ZXT

Product Status| Obsoletei
Obsolete Since: | 6/19/2020

02982008ZXT

250A MEGA/ 400A MEGA-DUAL HOLDER | Series: MEGA - 298 Bolt-Down
info

For use with MEGA fuses the holder offers splash-water-proof protection for use in harsh environments.

PropertyValue
Current Rating (Continuous) in Amps
500
Fuse Type
MEGA (298)
Current Rating Max (A)
500
Mounting Method
Bolt-Down
Holder Family
Bolt Down
Agency Approvals
32
Mount Method
Bolt Down

02982008ZXT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02982008ZXT250A MEGA/ 400A MEGA-DUAL HOLDERRoHS1/1/1991Pb-Free1/1/1991

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.