background-waves

02981036ZXT

Product Status| Activei

02981036ZXT

Holder - Mega w/o Nuts, cover all open | Series: MEGA - 298 Bolt-Down
info

Use with MEGA® fuses up to 500A. Ideal for battery and alternator connections and other heavy gauge cables requiring ultra high current protection. Includes protective cover. Features interconnecting pins on side of fuse block for secure multiple block configurations. Includes M8 threaded studs and hex nuts with lock washers. Fuse not included.

PropertyValue
Fuse Type
MEGA
Voltage Rating (V)
70
Current Rating Max (A)
500
Mounting Method
Bolt Down
Flammability Rating
UL 94 V-2
Input Terminals
M8
Output Terminals
M8
Mounting Type
M6 x 15mm

02981036ZXT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02981036ZXTHolder - Mega w/o Nuts, cover all openRoHS1/1/1991Pb-Free1/1/1991

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.