02981030ZXT - MEGA® 298 Bolt-Down Series

Series: MEGA® 298 Bolt-Down
Obsolete: 2021 -05-28 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Row  146a 002
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

"

This product is not recommended for new designs

Use with MEGA® fuses up to 500A. Ideal for battery and alternator connections and other heavy gauge cables requiring ultra high current protection. Includes protective cover. Features

Property (Mouseover for details) Value
Mounting Method Bolt-Down
Fuse Type MEGA (298)
Current Rating (Max) 500
Voltage Rating (Max) 32
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02981030ZXT Holder - Mega with ratchet fasteners RoHS No 01/01/1991 PbFree No 01/01/1991
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.