background-waves

02980900Z

Product Status| Activei

02980900Z

MEGAFUSE HLDR | Series: MEGA - 298 Bolt-Down
info

The MEGA® 298 Bolt-Down Series 70 V High-Current Fuse Holder works with MEGA® M8-size fuses up to 500 amps. As a high-amp fuse holder, it's ideal for battery and alternator connections as well as providing ultra-high-current protection for other types of heavy gauge cables.

This fuse holder configuration (02980900Z) comes with a base featuring M6 mounting holes, a tether, and a protective cover with openings in positions A and D (see 2D print).

PropertyValue
Fuse Type
MEGA
Voltage Rating (V)
70
Current Rating Max (A)
500
Mounting Method
Bolt Down
Input Terminals
M8
Output Terminals
M8
Flammability Rating
UL 94 V-2
Mounting Type
M6
  • Compatible with MEGA® M8-size fuses up to 500 amps (fuse sold separately)
  • Base style 1 features M6 mounting holes (mounting hardware not included)
  • UL 94 rated protective cover has an opening on each end (positions A and D; see 2D print)
  • Includes a thermoplastic tether
  • Bulk quantity of 70

02980900Z Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02980900ZMEGAFUSE HLDRRoHS1/1/1991Pb-Free1/1/1991Pdf IconCoC_RoHS10_02980900ZPdf IconREACH_SVHC Declaration_02980900ZDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.