The MAXI® MAH Series 32V In-Line Blade Fuse Holder with 6 Gauge Leads is an easy-to-install bulkhead fuse holder that's ideal for protecting air conditioner, high-amp audio, heater blower motor, and air compressor circuits.
The tethered fuse holder cover protects an installed MAXI® blade-style fuse up to 60 amps (sold separately) against harsh underhood conditions, while the center hole in the housing makes it simple to mount the fuse holder to a bulkhead.
The MAXI® MAH Series in-line fuse holder comes with either 5" (127mm) or 5.9" (150mm) leads.
Compatible with MAXI® blade-style fuses up to 60 amps (sold separately)
6 gauge UL3288-rated wire leads for an easy-to-install in-line fuse holder design
Heat-resistant thermoplastic housing is ideal for automotive applications
Center body hole enables easy mounting to a bulkhead
Tethered cover protects against splashes and debris