background-waves

279.6850.0602

Product Status| Activei

279.6850.0602

HOLDER-FH3(MAXI) IP69 6-10MM 10PCS | Series: MAXI - 152
info

The MAXI® 152 Series 32V In-Line Splashproof Blade Fuse Holder provides a simple way to install and protect a MAXI® blade-style fuse in a harsh automotive environment. The fuse holder cover and cable seals help to create a water-resistant fuse holder that protects the installed fuse (sold separately) against splashes and debris.

This MAXI® 152 Series water-resistant fuse holder (279.6850.0602) is rated for up to 80A MAXI® fuses and comes with cable seals for 6 to 10 mm² wire.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
Maxi
Current Rating Max (A)
80
Ignition protection
V-0
Flammability Rating
UL 94 V-0
Voltage Rating - Continuous
32
  • Compatible with MAXI® blade fuses up to 80 A (sold separately)
  • 60A continuous current rating
  • IP54 rating for protection against splashes and debris
  • Fuse holder body with a UL 94 V-0 flammability rating
  • Cable seals accommodate 6 to 10 mm² wire

279.6850.0602 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
279.6850.0602HOLDER-FH3(MAXI) IP69 6-10MM 10PCSRoHS7/30/2012Pdf IconCoC_RoHS10_279.6850.0602

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.