background-waves

01520008Z

Product Status| Activei

01520008Z

80A MAXI SPLASHPROOF W/TABS | Series: MAXI - 152
info

This MAXI® 152 Series Fuse Holder Body (01520008Z) is a component part of the MAXI® 152 Series In-Line Splashproof Blade Fuse Holder. When combined with the cover and cable seals (sold separately), it forms a water-resistant fuse holder for harsh automotive environments. This fuse holder body is rated for up to 80A MAXI® fuses (sold separately) and features molded mounting tabs with mounting holes.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
Maxi
Current Rating Max (A)
80
Voltage Rating (V)
32
Flammability Rating
UL 94 V-0
  • Compatible with MAXI® blade fuses up to 80A (sold separately)
  • 60A continuous current rating
  • Molded mounting tabs with mounting holes for simple installation

01520008Z Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01520008Z80A MAXI SPLASHPROOF W/TABSRoHS12/1/2002Pb-Free12/1/2002Pdf IconCoC_RoHS10_01520008ZPdf IconREACH201_Declaration_01520008ZDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.