HLJC2001G - JCASE® FHJ Series

Series: JCASE® FHJ
Obsolete: 1999 -01-01 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Fuse Holders 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This product is an In-line fuse holder for use with either standard or Low Profile JCASE® fuses, 20A - 60A. It offers size and weight savings compared to MAXI® fuseholders, and has an optional protective cover for splash resistance or a mounting bracket.

Standard product will have two 102mm red wire leads. Wire length and insulation color can be customized upon request. Tinned wires also available upon request. All customizations have minimum order requirements. Contact Littelfuse sales representative for details.

Property (Mouseover for details) Value
Mounting Method In-Line
Fuse Type LP JCASE (0895)
Current Rating (Max) 40
Voltage Rating (Max) 58
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
HLJC2001G HLJC2001G RoHS No 07/30/2012 PbFree No 07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.