background-waves

HLJC1002GA

Product Status| Activei

HLJC1002GA

HOLDER LP JCASE W/COVER 8AWG UL10198 | Series: JCASE - FHJ
info

Easily install a Low-Profile JCASE® cartridge fuse up to 60 amps (sold separately) using the JCASE® FHJ Series 58V In-Line Cartridge Fuse Holder. The JCASE® FHJ Series fuse holder features black TPV housing with a UL 94 V-0 flammability rating and comes with tin-plated copper alloy contacts for reliable fuse installation. This model of the in-line fuse holder (HLJC1002GA) features red 8 AWG UL1569 leads for simple installation and an integrated cover for added protection in harsh environments.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
JCASE
Current Rating Max (A)
60
Current Rating (Continuous) in Amps
45
Voltage Rating (V)
32
Wire Size
8
Ignition protection
UL94
Current Rating Max Terminal in Amps
60
Wire Description
105°C rated; UL 1569 wire - Red
Flammability Rating
UL 94 V-0
  • Compatible with Low-Profile JCASE® fuses rated up to 60 amps (fuse sold separately)
  • Cover protects the installed fuse in harsh automotive environments
  • 18.9" (480 mm) and 3.94" (100 mm) 8 AWG UL1569 leads with red insulation
  • No end strips

HLJC1002GA Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HLJC1002GAHOLDER LP JCASE W/COVER 8AWG UL10198RoHS10/27/2020Pb-Free10/27/2020Pdf IconCoC_RoHS10_HLJC1002GAPdf IconREACH219_Declaration_HLJC1002GADoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.