FHJC1002GB - JCASE® FHJ Series

Fuse Holders 001
Roll Over to Zoom
       
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Easily install a JCASE® or Low-Profile JCASE® cartridge fuse (sold separately) using the JCASE® FHJ Series In-Line Cartridge Fuse Holder, which comes with either 10 AWG or 8 AWG wire leads.

Available for JCASE® or Low-Profile JCASE® fuses (sold separately) from 20 amps up to 40 amps or up to 60 amps, the JCASE® FHJ Series fuse holder comes configured with or without an integrated mounting bracket. Models designed for the JCASE® fuse also come with or without a cover, which offers added protection in harsh environments.

All standard versions of the JCASE® FHJ Series fuse holder come with tin-plated copper alloy contacts for reliable fuse installation.

Custom and semi-custom orders of the JCASE® FHJ Series fuse holder can be produced (minimum order requirements apply). Contact your Littelfuse sales representative for details.

Features and Benefits

  • Available for JCASE® and Low-Profile JCASE® cartridge fuses with ratings from 20 amps to 40 amps or up to 60 amps depending on the configuration (sold separately)
  • Configurations with a built-in bracket make mounting simple
  • Versions with a cover offer protection in harsh environments
  • Black TPV housing with a UL 94 V-0 flammability rating
  • 10 AWG or 8 AWG wire leads for easy in-line fuse holder installation
  • Tin-plated copper alloy contacts help ensure reliable connections

Applications

  • Accessory Circuits
  • Overflow Circuits
To request product environmental information, please complete the Product Environmental Information Request Form.