FHJC1001GB - JCASE® FHJ Series

External overview image
Roll Over to Zoom
       
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Easily install a JCASE® cartridge fuse up to 40 amps (sold separately) using the JCASE® FHJ Series 32V In-Line Cartridge Fuse Holder. The JCASE® FHJ Series fuse holder features black TPV housing with a UL 94 V-0 flammability rating and comes with tin-plated copper alloy contacts for reliable fuse installation. This model of the in-line fuse holder (FHJC1001GB) features red 10 AWG TXL leads for simple installation and an integrated cover for added protection in harsh environments.

Features and Benefits

  • Compatible with JCASE® fuses up to 40 amps (fuse sold separately)
  • Integrated cover offers added protection in harsh environments
  • 4" (102 mm) 10 AWG TXL leads with red insulation
  • 0.35" (9 mm) end strips
To request product environmental information, please complete the Product Environmental Information Request Form.