background-waves

FHJC1001G

Product Status| Activei

FHJC1001G

Holdr, JCase w/cover 10AWG standard | Series: JCASE - FHJ
info

Easily install a JCASE® cartridge fuse up to 40 amps (sold separately) using the JCASE® FHJ Series 32V In-Line Cartridge Fuse Holder. The JCASE® FHJ Series fuse holder features black TPV housing with a UL 94 V-0 flammability rating and comes with tin-plated copper alloy contacts for reliable fuse installation. This model of the in-line fuse holder (FHJC1001G) features red 10 AWG GXL leads for simple installation and an integrated cover for added protection in harsh environments.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
JCASE
Current Rating Max (A)
40
Current Rating (Continuous) in Amps
30
Voltage Rating (V)
32
Wire Size
10
Ignition protection
UL94
Current Rating Max Terminal in Amps
40
Wire Description
125°C rated; GXL wire - Red
Flammability Rating
UL 94 V-0
  • Compatible with JCASE® fuses up to 40 amps (fuse sold separately)
  • Integrated cover offers added protection in harsh environments
  • 4" (102 mm) 10 AWG GXL leads with red insulation
  • 0.35" (9 mm) end strips

FHJC1001G Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FHJC1001GHoldr, JCase w/cover 10AWG standardRoHS7/11/2012Pb-Free7/11/2012Pdf IconCoC_RoHS10_FHJC1001GPdf IconREACH205_Declaration_FHJC1001GDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.