background-waves

0FHJ2002G

Product Status| Activei

0FHJ2002G

Holdr, JCase w/o cover 8AWG mount brkt | Series: JCASE - FHJ
info

Easily install a JCASE® cartridge fuse up to 60 amps (sold separately) using the JCASE® FHJ Series 32V In-Line Cartridge Fuse Holder. The JCASE® FHJ Series fuse holder features black TPV housing with a UL 94 V-0 flammability rating and comes with tin-plated copper alloy contacts for reliable fuse installation. This model of the in-line fuse holder (0FHJ2002G) features red 8 AWG GXL leads and a built-in bracket for simple installation.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
JCASE
Current Rating Max (A)
60
Current Rating (Continuous) in Amps
45
Voltage Rating (V)
32
Wire Size
8
Ignition protection
UL94
Current Rating Max Terminal in Amps
60
Flammability Rating
UL 94 V-0
Wire Description
125°C rated; GXL wire - Red
  • Compatible with JCASE® fuses up to 60 amps (fuse sold separately)
  • Integrated mounting bracket for simple installation
  • 4" (102 mm) 8 AWG GXL leads with red insulation
  • 0.35" (9 mm) end strips

0FHJ2002G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHJ2002GHoldr, JCase w/o cover 8AWG mount brktRoHS7/11/2012Pb-Free7/11/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.