background-waves

0FHJ1002G

Product Status| Obsoletei

0FHJ1002G

Holdr, JCase w/o cover 8AWG standard | Series: JCASE - FHJ
info

This product is not recommended for new designs

This product is an In-line fuse holder for use with either standard or Low Profile JCASE® fuses, 20A - 60A. It offers size and weight savings compared to MAXI® fuseholders, and has an optional protective cover for splash resistance or a mounting bracket.

PropertyValue
Mounting Method
In-Line
Fuse Type
JCASE (0495) and LP JCASE (0895)
Current Rating Max (A)
60
Current Rating (Continuous) in Amps
60
Holder Family
Inline
Agency Approvals
58
Mount Method
In-Line

0FHJ1002G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHJ1002GHoldr, JCase w/o cover 8AWG standardRoHS7/11/2012Pb-Free7/11/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.