Easily install a JCASE® or Low-Profile JCASE® cartridge fuse (sold separately) using the JCASE® FHJ Series In-Line Cartridge Fuse Holder, which comes with either 10 AWG or 8 AWG wire leads.
Available for JCASE® or Low-Profile JCASE® fuses (sold separately) from 20 amps up to 40 amps or up to 60 amps, the JCASE® FHJ Series fuse holder comes configured with or without an integrated mounting bracket. Models designed for the JCASE® fuse also come with or without a cover, which offers added protection in harsh environments.
All standard versions of the JCASE® FHJ Series fuse holder come with tin-plated copper alloy contacts for reliable fuse installation.
Custom and semi-custom orders of the JCASE® FHJ Series fuse holder can be produced (minimum order requirements apply). Contact your Littelfuse sales representative for details.
- Available for JCASE® and LP JCASE cartridge fuses with ratings from 20 A to 60 A
- Configurations with a built-in bracket make mounting simple
- Versions with a cover offer protection in harsh environments
- Black TPV housing with a UL 94 V-0 flammability rating
- 10 AWG or 8 AWG wire leads for easy in-line fuse holder installation
- Tin-plated copper alloy contacts help ensure reliable connections
JCASE - FHJ Parts
Filters
Part Number | Actions | Mounting Method | Fuse Type | Current Rating Max (A) | Current Rating (Continuous) in Amps | Voltage Rating (V) | Wire Size | Ignition protection |
---|
Part Number | Actions | Mounting Method | Fuse Type | Current Rating Max (A) | Current Rating (Continuous) in Amps | Voltage Rating (V) | Wire Size
| Ignition protection | |
---|---|---|---|---|---|---|---|---|---|
In-Line Fuse Holder | JCASE | 40 | 30 | 32 | 10 | UL94 | |||
In-Line Fuse Holder | JCASE | 40 | 30 | 32 | 10 | UL94 | |||
In-Line Fuse Holder | JCASE | 60 | 45 | 32 | 8 | UL94 | |||
In-Line Fuse Holder | JCASE | 40 | 30 | 32 | 10 | UL94 | |||
In-Line Fuse Holder | JCASE | 40 | 30 | 32 | 10 | UL94 | |||
In-Line Fuse Holder | JCASE | 60 | 45 | 32 | 8 | UL94 | |||
In-Line Fuse Holder | JCASE | 60 | 60 | 32 | 8 | UL94 | |||
In-Line Fuse Holder | JCASE | 60 | 45 | 32 | 8 | UL94 | |||
In-Line Fuse Holder | JCASE | 60 | 45 | 32 | 8 | UL94 | |||
In-Line Fuse Holder | JCASE | 60 | 45 | 32 | 8 | UL94 | |||
In-Line Fuse Holder | JCASE | 40 | 30 | 32 | 10 | UL94 | |||
In-Line Fuse Holder | JCASE | 60 | 45 | 32 | 8 | UL94 |
JCASE - FHJ Applications
- Accessory Circuits
- Overflow Circuits
Highlights Section
- Accessory Circuits
- Overflow Circuits
Series: JCASE - FHJ Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.