background-waves

0FNY0030XP

Product Status| Activei

0FNY0030XP

ACS GLASS INLN FSHLDR 30A CRD 07XA | Series: Glass - FNY
info

The Glass FNY Series 32V Heavy-Duty In-Line Glass Fuse Holder with 30A Fuse accepts SFE, AGA, AGW, and AGX glass fuses. A spring-loaded, twist-lock, weather-resistant nylon body ensures simple fuse installation and replacement.

This heavy-duty in-line glass fuse holder (0FNY0030XP) features two 4" orange 12 AWG GXL wire leads. It is rated for up to 30-amp glass fuses (30-amp fuse included). It is ideal for air conditioners and blower motors. Each glass fuse holder and fuse set comes in carded blister packaging for easy retail display.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
Glass
Current Rating Max (A)
30
Current Rating (Continuous) in Amps
22.5
Voltage Rating (V)
32
Wire Size
12
Temperature Maximum (°F)
176
Temperature Maximum (°C)
80
Current Rating Max per Circuit in Amps
30
Current Rating Max Terminal in Amps
30
Wire Description
GXL wire - Orange; UL 1015 wire - Black
  • Includes a 30-amp fuse
  • Accepts SFE, AGA, AGW, and AGX glass fuses
  • Two 4" 12 AWG GXL wire leads with orange insulation
  • Carded blister packaging for simple retail display

0FNY0030XP Applications

Highlights Section

  • Air Conditioners and Blower Motors

0FNY0030XP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FNY0030XPACS GLASS INLN FSHLDR 30A CRD 07XARoHS7/30/2012Pb-Free7/30/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.