background-waves

0FNY0002ZXJ

Product Status| Activei

0FNY0002ZXJ

Holder - Glass Inline Orange 12AWG 30A | Series: Glass - FNY
info

The Glass FNY Series 32V Heavy-Duty In-Line Glass Fuse Holder accepts SFE, AGA, AGW, and AGX glass fuses. A spring-loaded, twist-lock, weather-resistant nylon body ensures simple fuse installation and replacement.

This heavy-duty in-line glass fuse holder (0FNY0002ZXJ) features two 4" orange 12 AWG GXL wire leads. It is rated for up to 30-amp glass fuses and is ideal for air conditioners and blower motors.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
Glass
Current Rating Max (A)
30
Current Rating (Continuous) in Amps
22.5
Voltage Rating (V)
32
Wire Size
12
Temperature Maximum (°F)
176
Temperature Maximum (°C)
80
Current Rating Max per Circuit in Amps
30
Current Rating Max Terminal in Amps
30
Wire Description
GXL wire - Orange; UL 1015 wire - Black
  • Compatible with up to 30-amp SFE, AGA, AGW, and AGX glass fuses
  • Two 4" 12 AWG GXL wire leads with orange insulation
  • Fuse included

0FNY0002ZXJ Applications

Highlights Section

  • Air Conditioners and Blower Motors

0FNY0002ZXJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FNY0002ZXJHolder - Glass Inline Orange 12AWG 30ARoHS7/30/2012Pb-Free7/30/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.