background-waves

Series: Glass - FNY

32V In-Line Glass Fuse Holder
Product Status| Activei
info

The Glass FNY Series 32V In-Line Glass Fuse Holder accepts SFE, AGA, AGW, and AGX glass fuses (sold separately unless indicated). This automotive glass fuse holder features a spring-loaded, twist-lock, weather-resistant nylon body that ensures simple fuse installation and replacement.

Standard-duty Glass FNY Series fuse holders come with an 8" looped UL 1015 wire and are designed for protecting accessory lighting, displays, and communications equipment. Heavy-duty options include two 4" GXL wire leads and are ideal for protecting air conditioners and blower motors.

  • Universal design works with SFE, AGA, AGW, and AGX Series glass fuses (sold separately unless indicated)
  • Standard-duty options feature an 8" looped 14 AWG UL 1015 wire with black insulation
  • Heavy-duty versions have two 4" 12 AWG GXL wire leads with orange insulation
  • Spring-loaded twist-lock body enables simple fuse installation and replacement
  • Weather-resistant nylon body material

Glass - FNY Parts

FiltersFilters

Glass - FNY Applications

Highlights Section

  • Accessory Lighting, Displays, and Communications Equipment (Standard-Duty)
  • Air Conditioners and Blower Motors (Heavy-Duty)

Series: Glass - FNY Resources