background-waves

Series: Glass - FHP

32V In-Line Bayonet Knob Glass Fuse Holder
Product Status| Activei
info

The Glass FHP Series 32V In-Line Bayonet Knob Glass Fuse Holder comes with 3 springs to allow use with glass SFE (7.5, 9, 14, and 20) and AGC (AG3) fuses up to 20 amps. Made with a heat-resistant black thermoset material, the automotive glass fuse holder carries a UL 94 V-0 flammability rating. Its spring-locked, bayonet-type knob helps make installing and replacing a glass tube fuse simple. Plus, the red 15" looped 14 AWG wire makes in-line installation easy.

  • Includes 3 springs for compatibility with glass SFE (7.5, 9, 14, and 20) and AGC (AG3) fuses up to 20 amps (fuses sold separately)
  • Spring-locked, bayonet-type knob for easy fuse replacement
  • Red 15" looped 14 AWG wire lead enables simple in-line installation
  • Heat-resistant black thermoset material with a UL 94 V-0 flammability rating

Glass - FHP Parts

FiltersFilters

Glass - FHP Applications

Highlights Section

  • Accessory Circuits

Series: Glass - FHP Resources