M-414-01 - Glass FBG Series

Series: Glass FBG
Obsolete: 2023 -10-30 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
5.1.2
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Glass FBG Series 32V Multi-Pole Bolt-Down SFE/30410 Type Glass Fuse Block is compatible with SFE glass fuses and 30410 type circuit breakers (sold separately). This automotive glass fuse holder (M-414-01) features a solid brass busbar and accommodates 4 fuses or circuit breakers. Brass screws and terminals help ensure reliable fuse connections.

Features and Benefits

  • Accepts 4 SFE glass fuses and 30410 type circuit breakers (sold separately)
  • 30A maximum current rating and 22.5A continuous current rating
  • Brass busbar
  • Common hot feed
Property (Mouseover for details) Value
Mounting Method Bolt Down
Fuse Type Glass
Current Rating (Max) 30
Input Terminals Screw
Output Terminals Screw
Hardware Brass
To request product environmental information, please complete the Product Environmental Information Request Form.