background-waves

3031-14

Product Status| Obsoletei
Obsolete Since: | 1/21/2015

3031-14

FUSE CONN 14A | Series: Glass - 3031
info
  • Supplied with 14A glass fuse.
  • Positive twist-lock seal will not open accidentally.
  • Large brass contacts maintain maximum area connection with fuse.
  • 14AWG wire lead, 8” long (203mm).
  • To install cut wire lead and strip both ends.
PropertyValue
Current Rating Max (A)
8

3031-14 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
3031-14FUSE CONN 14A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.