background-waves

3031-0

Product Status| Obsoletei

3031-0

FUSE CONN | Series: Glass - 3031
info

The Glass 3031 Series 32V In-Line SFE and AGC Glass Fuse Holder accommodates SFE glass fuses and AGC (3AG) glass fuses up to 20 amps (sold separately).

This holder for glass fuses features an 8" (203 mm) looped 14 AWG GPT wire lead that's easy to cut and strip for simple in-line fuse installation.

Large brass contacts help ensure a reliable connection with the installed fuse, while a positive twist-lock seal helps prevent accidental opening.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
SFE Fuse
Current Rating Max (A)
20
Voltage Rating (V)
32
Current Rating (Continuous) in Amps
15
Current Rating Max per Circuit in Amps
20
Current Rating Max Terminal in Amps
20
Flammability Rating
UL 94 V-0
Ignition protection
V-2
Wire Description
GPT wire - Black
Wire Size
14
  • Compatible with SFE glass fuses and AGC (3AG) glass fuses up to 20 amps (sold separately)
  • 8" (203 mm) looped 14 AWG GPT wire lead allows simple in-line fuse holder installation
  • Positive twist-lock seal prevents accidental opening
  • Large brass contacts maintain a reliable connection with the installed fuse
  • Red nylon housing with a UL 94 V-2 flammability rating is suitable for automotive conditions

3031-0 Applications

Highlights Section

  • Accessory Circuits

3031-0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
3031-0FUSE CONN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.