Glass 3031 Series - 32V In-Line SFE and AGC Glass Fuse Holder

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Glass 3031 Series 32V In-Line SFE and AGC Glass Fuse Holder accommodates SFE glass fuses and AGC (3AG) glass fuses up to 20 amps (sold separately).

This holder for glass fuses features an 8" (203 mm) looped 14 AWG GPT wire lead that's easy to cut and strip for simple in-line fuse installation.

Large brass contacts help ensure a reliable connection with the installed fuse, while a positive twist-lock seal helps prevent accidental opening.

Features and Benefits

  • Compatible with SFE glass fuses and AGC (3AG) glass fuses up to 20 amps (sold separately)
  • 8" (203 mm) looped 14 AWG GPT wire lead allows simple in-line fuse holder installation
  • Positive twist-lock seal prevents accidental opening
  • Large brass contacts maintain a reliable connection with the installed fuse
  • Red nylon housing with a UL 94 V-2 flammability rating is suitable for automotive conditions

Applications

  • Accessory Circuits

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxWire sizeIgnition protectionStockCompare
3031-0In-Line Fuse HolderSFE Fuse20153214V-2Check
3031-14
Obsolete: 2015 -01-21
8
3031-0-BX
Obsolete: 2021 -08-10
3031-20
Obsolete: 2021 -05-28
10
3031-20-BP
Obsolete: 2021 -08-17
3031-20-BX
Obsolete: 2021 -08-10
3031-30
Obsolete: 2021 -08-17
25
3031-30-BX
Obsolete: 2021 -08-10
To request product environmental information, please complete the Product Environmental Information Request Form.