background-waves

Series: CF8 - 799

CF8 799
Product Status| Activei
info

Thanks to its compact design, the CF8 799 Series 58V 4-Pole High-Amp Bolt-Down Fuse Holder and Power Distribution Block is ideal for primary branch fusing close to a battery where space is limited. The multi-fuse holder can also be used for unfused or fused power distribution as well as power distribution ground return systems.

Compatible with CF8 battery terminal fuses (sold separately) up to 300 amps, this high-amp distribution block features zinc-plated steel M8 studs that permit the use of standard installation hardware (not included). The 4 studs are electrically connected by a tin-plated copper busbar that's molded into the body for rigidity. M8.5 mounting holes in the UL 94 V-0-rated body simplify installation.

  • Compatible with CF8 battery terminal fuses (sold separately) up to 300 amps
  • Zinc-plated steel M8 studs are isolated to allow the use of standard installation hardware
  • Conductive tin-plated copper busbar is molded into the fuse holder body to promote rigidity
  • Compact black body with a UL 94 V-0 flammability rating enables use in automotive environments with limited space
  • Input line can be brought in direct or through a master fuse for additional protection
  • M8.5 mounting holes make installation simple
  • Continuous current rating of 225 amps

CF8 - 799 Parts

FiltersFilters

CF8 - 799 Applications

Highlights Section

  • Primary Branch Fusing
  • Unfused/Fused Power Distribution
  • Power Distribution Ground Return Systems
  • Commercial Vehicles
  • Light Industrial Equipment

Series: CF8 - 799 Resources