background-waves

FHMS201

Product Status| Activei

FHMS201

Fuseholder, Mini 14 AWG GXL, Sealed | Series: ATO-MINI-Sealed-Fuse-Holders
info

Sealed In-line ATO and MINI fuse holders are designed to allow easy installation of fusing into potentially wet or dirty environments outside of the cab. Use with ATO fuses 1-30A or MINI fuses 2-30A. Comes with twin 8” red GXL wire leads for easy in-line installation.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
MINI
Current Rating Max (A)
20
Voltage Rating (V)
32
Wire Size
14
Ingress Protection
IP67
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Ignition protection
V-2
Current Rating (Continuous) in Amps
15
Current Rating Max Terminal in Amps
20
Flammability Rating
UL 94 V-2
Ingress rating
IP67
Input Terminals
Blade
Wire Description
125°C rated; GXL wire - Red
  • Rated IP67 with sealed cover for moisture & dust resistance
  • Includes two 8” Red GXL wire leads for easy in-line installation

FHMS201 Applications

Highlights Section

  • Local circuit protection outside of cab
  • External accessory lighting

FHMS201 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FHMS201Fuseholder, Mini 14 AWG GXL, Sealed

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.