background-waves

FHAS100-BP

Product Status| Activei

FHAS100-BP

ATO FH 12 AWG GXL - Carded | Series: ATO-MINI-Sealed-Fuse-Holders
info

Sealed In-line ATO and MINI fuse holders are designed to allow easy installation of fusing into potentially wet or dirty environments outside of the cab. Use with ATO fuses 1-30A or MINI fuses 2-30A. Comes with twin 8” red GXL wire leads for easy in-line installation.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
ATO
Current Rating Max (A)
30
Voltage Rating (V)
32
Wire Size
12
Ingress Protection
IP67
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Ignition protection
V-2
Flammability Rating
UL 94 V-2
Ingress rating
IP67
Wire Description
GXL wire - Red
  • Rated IP67 with sealed cover for moisture & dust resistance
  • Includes two 8” Red GXL wire leads for easy in-line installation

FHAS100-BP Applications

Highlights Section

  • Local circuit protection outside of cab
  • External accessory lighting

FHAS100-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FHAS100-BPATO FH 12 AWG GXL - Carded

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.