background-waves

178.6152.0002

Product Status| Not for New Designsi

178.6152.0002

HOLDER FOR FKH (ATO) | Series: ATO - FKH
info

The ATO® FKH Series 32V In-Line Blade Fuse Holder with Spring Leaf Terminals comes with a heat-resistant thermoplastic body featuring a UL 94 V-0 flammability rating. This complete fuse holder includes DFK-2 spring leaf terminals for simple in-line installation.

PropertyValue
Fuse Type
ATO
Current Rating Max (A)
30
Mounting Method
In-Line Fuse Holder
Flammability Rating
UL 94 V-0
  • Accepts 32V ATO® blade-style fuses up to 30 amps (sold separately)
  • Also compatible with FKS fuses at 80V DC
  • In-line installation style
  • DFK-2 spring leaf terminals

178.6152.0002 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
178.6152.0002HOLDER FOR FKH (ATO)RoHS8/15/2012Pb-Free8/15/2012Pdf IconREACH191_Declaration_178.6152.0002Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.