background-waves

FHAC0003ZXJB

Product Status| Activei

FHAC0003ZXJB

HOLDER, ATO Inline, Red/Blue wire | Series: ATO - FHAC
info

Quickly add circuit protection for air conditioners and blower motors using the ATO® FHAC Series 32V Heavy-Duty Waterproof In-Line Fuse Holder. This blade fuse holder features a built-in protective cover to provide an IP67-rated waterproof and dust-tight enclosure. This heavy-duty configuration (FHAC0003ZXJB) is compatible with ATO® blade fuses up to 25 amps (sold separately). Its 3.516" (89.3 mm) 14 AWG GXL wire leads feature 0.25" (6.35 mm) end strips and red insulation with blue stripes.

PropertyValue
Current Rating Max (A)
25
Fuse Type
ATO
Flammability Rating
UL 94 V-0
Ingress Protection
IP67
Mounting Method
In-Line Fuse Holder
Wire Size
14
  • Accepts ATO® blade fuses (sold separately) up to 25A
  • 3.516" (89.3 mm) wire leads with 0.25" (6.35 mm) end strips
  • 14 AWG GXL wire features red insulation with blue stripes

FHAC0003ZXJB Applications

Highlights Section

  • Air Conditioners
  • Blower Motors

FHAC0003ZXJB Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FHAC0003ZXJBHOLDER, ATO Inline, Red/Blue wireRoHS8/6/2012Pb-Free8/6/2012Pdf IconCoC_RoHS10_FHAC0003ZXJBPdf IconREACH_SVHC Declaration_FHAC0003ZXJBDoes Not ContainYes8/6/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.