background-waves

FHAC0001LXN

Product Status| Activei

FHAC0001LXN

FUSEHOLDER-WATER RESIST.+COVER 50 PCS 20 | Series: ATO - FHAC
info

Quickly add circuit protection for accessory lighting, panel displays, and electronics using the ATO® FHAC Series 32V Standard-Duty Waterproof In-Line Fuse Holder. This blade fuse holder features a built-in protective cover to provide an IP67-rated waterproof and dust-tight enclosure. This standard-duty configuration (FHAC0001LXN) is compatible with ATO® blade fuses from 1A to 20A (sold separately). Its black 16 AWG GXL wire leads make in-line installation simple.

PropertyValue
Current Rating Max (A)
20
Fuse Type
ATO
Ingress Protection
IP67
Mounting Method
In-Line Fuse Holder
Wire Size
16
Flammability Rating
UL 94 V-0
  • Accepts ATO® blade fuses (sold separately) from 1A to 20A
  • 16 AWG GXL wire with black insulation

FHAC0001LXN Applications

Highlights Section

  • Accessory Lighting
  • Panel Displays/Electronics

FHAC0001LXN Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FHAC0001LXNFUSEHOLDER-WATER RESIST.+COVER 50 PCS 20RoHS8/6/2012Pb-Free8/6/2012Pdf IconCoC_RoHS10_FHAC0001LXNPdf IconREACH197_Declaration_FHAC0001LXNDoes Not ContainYes8/6/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.