background-waves

0FHA0002ZXJ

Product Status| Activei

0FHA0002ZXJ

Holder - ATO Inline Orange 12AWG 30A | Series: ATO - FHA
info

The ATO® FHA Series 32V Heavy-Duty In-Line Blade Fuse Holder is ideal for air conditioner and blower motor circuit protection. The black heat-resistant TPV body accepts ATO® blade fuses up 30 amps (sold separately), while 4" orange 12 AWG GXL wire leads with 0.25" end strips allow simple in-line installation.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
ATO
Current Rating Max (A)
30
Voltage Rating (V)
32
Current Rating (Continuous) in Amps
22
Ignition protection
V-0
Input Terminals
Blade
Wire Description
125°C rated; GXL wire - Orange
Wire Size
12
Flammability Rating
UL 94 V-0
  • Compatible with ATO® blade fuses up to 30 amps (sold separately)
  • Black heat-resistant TPV body with UL 94 V-0 flammability rating
  • 4" orange 12 AWG GXL wire leads with 0.25" end strips enable simple in-line installation

0FHA0002ZXJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHA0002ZXJHolder - ATO Inline Orange 12AWG 30ARoHS8/6/2012Pb-Free8/6/2012Yes8/6/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.