background-waves

178.6115.0001

Product Status| Activei

178.6115.0001

BLOCK HOLDER HOUSING -FH2 (ATO) 100 PC | Series: ATO - FH2
info

The ATO® FH2 Series Thermoplastic Fuse Holder Housing (178.6115.0001) is a component part of the ATO® FH2 Series 30 A Max Stackable Block In-Line Fuse Holder.

Featuring a UL 94 V-0 flammability rating, the fuse holder housing is ideal for a wide variety of automotive circuit protection applications.

This model includes 100 pieces.

PropertyValue
Lead Free
Y
Current Rating Max (A)
30
Flammability Rating
UL 94 V-0
Input Terminals
Wire
Mounting Method
In-Line Fuse Holder
Output Terminals
Wire
  • Thermoplastic housing with a UL 94 V-0 flammability rating
  • Component part of the ATO® FH2 fuse holder
  • Includes 100 pieces

178.6115.0001 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
178.6115.0001BLOCK HOLDER HOUSING -FH2 (ATO) 100 PCRoHS8/3/2012Pb-Free8/3/2012Pdf IconCoC_RoHS10_178.6115.0001Pdf IconREACH219_Declaration_178.6115.0001Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.