The ATO® FBA5 Series 32V 5-Position Terminal Fuse Block helps you protect up to 5 circuits using ATO® blade fuses rated up to 15A (fuses sold separately). Supporting up to 11A of continuous current, this ATO® fuse box is ideal for accessory lighting, audio and display equipment, and communications equipment.
The ATO® FBA5 Series fuse holder is available in panel-mount versions featuring Quick Connect terminals on either the side or the bottom of the box for simple wiring. Detachable side-mounting brackets are included with the bottom, vertical terminal option and are available for the side, horizontal terminal option. For versatility, the ATO® FBA5 Series fuse holder is also available with printed circuit board (PCB) terminals.
In addition, the 5-position fuse block comes with a clear protective cover, which safeguards the installed fuses from dust and debris while making it easy to view and identify blown fuses. The clear cover is a feature that's especially useful when using ATO® Smart Glow fuses.
- Works with 5 ATO® blade fuses rated up to 15A (fuses sold separately)
- Supports up to 11A of continuous current
- Panel-mount configurations feature quick-connect terminals on either the side or the bottom of the boxes
- Detachable side-mounting brackets are included for boxes with terminals on the bottom and are optional for boxes with terminals on the side
- Available with printed circuit board (PCB) terminals
- Removable, Smart Glow fuse-compatible clear polycarbonate cover prevents dislodgement and allows visual inspection for blown fuses
ATO - FBA5 Parts
Filters
ATO - FBA5 Applications
- Accessory Lighting
- Audio & Display Equipment
- Communications Equipment
Series: ATO - FBA5 Resources
Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.