913-008 - ATO® 155 Series

External overview image
Roll Over to Zoom
       
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A component part of the ATO® 155 32V Stackable In-Line Panel-Mount Fuse Holder, the Crimp Terminal with Insulation Grip (913-008) accepts 14 gauge wire and is made of tin-plated brass for corrosion resistance. This configuration comes packaged in a reel.

Features and Benefits

  • Component part for the ATO® 155 Series fuse holder
  • Accepts 14 gauge wire (not included)
  • Tin-plated brass material for corrosion resistance
  • Interleaf
  • Reel
Property (Mouseover for details) Value
Mounting Method CRIMPED
Fuse Type ATO
Wire size 14
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
913-008 Crimp Terminal RoHS No 12/09/2011 PbFree No 12/09/2011 Yes
12/09/2011
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.