background-waves

08680062H

Product Status| Activei

08680062H

BODY ATO-IN-FOR 155300/155400 PACKED 100 | Series: ATO - 155
info

The ATO® 155 Series 32V Stackable In-Line Panel-Mount Fuse Holder Body is a component part of the ATO® 155 Series fuse holder that accepts ATO® and FKS blade-style fuses (sold separately). The body carries a UL 94 V-2 flammability rating and features mounting arms for simple panel-mounting.

PropertyValue
Fuse Type
ATO
Ignition protection
V-2
Flammability Rating
UL 94 V-2
  • Accepts ATO® and FKS blade-style fuses (sold separately)
  • UL 94 V-2 flammability rating

08680062H Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08680062HBODY ATO-IN-FOR 155300/155400 PACKED 100

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.