background-waves

Series: LCFEA1210

LCFEA Series 1210 Common Mode Noise Filter with ESD Protection
Product Status| Activei
info

Common Mode Noise Filters attenuate the common mode noise that is problematic in differential transmission (examples: USB, HDMI and MIPI), balanced transmission, power supply lines, and audio lines.

Common Mode Noise Filters (CMF) are ideal for suppressing unwanted common mode noise with frequencies ranging from hundred megahertz to gigahertz with no adverse effect on the signals (differential cut-off frequency) and also offers additional ESD protection functions.

  • Effective for suppressing common mode noise High Insertion loss more than -22 dB common mode noise attenuation in GHz range
  • High differential mode cut-off frequency up to 4.57 GHz
  • AEC-Q200 Qualified
  • Variety CM impedance values
  • High temperature soldering guaranteed: 260°C/10 seconds
  • Ultra low profile (as low as 1.27 x 1.0 x 0.60 mm)

LCFEA1210 Parts

FiltersFilters

LCFEA1210 Applications

Highlights Section

  • Automotive
  • Infotainment : Display, Car Navigation, Head Unit, USB Jack
  • ADAS : Car Camera System
  • Telematics Control Unit, E-Call system , Smart Keyless Entry system
  • RGB line, LVDS line , HDMI for AVN, High-speed CAN BUS line
  • Portable / Wearable Devices : Mobile phone, Tablet, Game console, POS, VR, Dongle
  • Consumer : PDP, LCD TV, DVD Player, PC, Audio player, DSC, Set top box, Laptop, SSD, Home Automation