background-waves

Series: LCFE3008

LCFE Series 3008 Common Mode Noise Filter with ESD Protection
Product Status| Activei
info

Common Mode Noise Filters attenuate the common mode noise that is problematic in differential transmission (examples: USB, HDMI and MIPI), balanced transmission, power supply lines, and audio lines.

Common Mode Noise Filters (CMF) are ideal for suppressing unwanted common mode noise with frequencies ranging from hundred megahertz to gigahertz with no adverse effect on the signals (differential cut-off frequency) and also offers additional ESD protection functions.


  • Effective for suppressing common mode noise High Insertion loss more than -32 dB common mode noise attenuation in GHz range
  • High differential mode cut-off frequency up to 4.51 GHz
  • Has multi-lines up to 6 lines
  • High temperature soldering guaranteed: 260°C/10 seconds
  • Ultra low profile ( as low as 3.05 x 0.85 x 0.55 mm)

LCFE3008 Parts

FiltersFilters

LCFE3008 Applications

Highlights Section

  • Portable / Wearable Devices : Mobile phone, Tablet, Game console, POS, VR, Dongle
  • Consumer : PDP, LCD TV, DVD Player, PC, Audio player, DSC, Set top box, Laptop, SSD, Home Automation
  • IOT module for white goods, display-based applications, Multimedia applications

Series: LCFE3008 Resources