background-waves

Series: LCFE0806

LCFE Series 0806 Common Mode Noise Filter with ESD Protection
Product Status| Activei
info

Common Mode Noise Filters attenuate the common mode noise that is problematic in differential transmission (examples: USB, HDMI and MIPI), balanced transmission, power supply lines, and audio lines.

Common Mode Noise Filters (CMF) are ideal for suppressing unwanted common mode noise with frequencies ranging from hundred megahertz to gigahertz with no adverse effect on the signals (differential cut-off frequency) and also offers additional ESD protection functions.


  • Effective for suppressing common mode noise High Insertion loss more than -62 dB common mode noise attenuation in GHz range
  • High differential mode cut-off frequency up to 7.97 GHz
  • Variety CM impedance values
  • High temperature soldering guaranteed: 260°C/10 seconds
  • Ultra low profile (as low as 0.87 x 0.67 x 0.50 mm)

LCFE0806 Parts

FiltersFilters

LCFE0806 Applications

Highlights Section

  • Portable / Wearable Devices : Mobile phone, Tablet, Game console, POS, VR, Dongle
  • Consumer : PDP, LCD TV, DVD Player, PC, Audio player, DSC, Set top box, Laptop, SSD, Home Automation
  • IOT module for white goods, display-based applications, Multimedia applications

Series: LCFE0806 Resources