ISOBUS Connectors

Littelfuse manufactures an Implement BUS Breakaway Connector (IBBC) for CAN systems which makes it possible to connect and power agricultural and construction implements requiring ISOBUS communication. The intelligent electronics to enable communication between an implement and a tractor or construction vehicle are integrated into the ISOBUS breakaway electrical connector and maintain full compatibility with ISO 11783-2 recommendations and standards.
- Conforms with ISO 11783-2 recommendations and standards
ISOBUS Connectors Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Circuitry |
---|
Part Number | Actions | Circuitry | |
---|---|---|---|