background-waves

00600800

Product Status| Activei

00600800

Protection Cap For Plugs 24V | Series: 7-Pole 24V Connector Accessories
info

Accessories for 24V 7-pole connector plugs and sockets.

  • 00600800 - Rear protective cap for 24V 7-pole plug
PropertyValue
Voltage Rating (V)
24
Housing
Rubber
Output Terminals
9±0.2 mm

00600800 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00600800 Protection Cap For Plugs 24V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.