background-waves

00606900

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

00606900

Fairlead Grommet 2X6.5 Plug 7P | Series: 7 and 13-Pole 12V Connector Accessories
info

Accessories for 12V 7-pole and 13-pole connector plugs and sockets.

  • 00606900 - Grommet with two cable outlets for clip plugs
PropertyValue
Voltage Rating (V)
12
Housing
Rubber
Circuitry
7
Input Terminals
Screw-Flat Terminals

00606900 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00606900Fairlead Grommet 2X6.5 Plug 7P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.