background-waves

00606700

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

00606700

Rear Gasket 90° 13P | Series: 7 and 13-Pole 12V Connector Accessories
info

Accessories for 12V 7-pole and 13-pole connector plugs and sockets.

  • 00606700 - Flexible gasket for 12V 7-pole socket with 90° cable outlet
PropertyValue
Voltage Rating (V)
12
Housing
Rubber
Circuitry
13 – 7
Output Terminals
8±1 mm

00606700 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00606700Rear Gasket 90° 13P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.