background-waves

00605600

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

00605600

Tool For Assembling Plug 13Poles | Series: 7 and 13-Pole 12V Connector Accessories
info

Accessories for 12V 7-pole and 13-pole connector plugs and sockets.

  • 00605600 - Mounting tool for 13-pole plug
PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
13

00605600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00605600Tool For Assembling Plug 13Poles

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.