background-waves

00604300

Product Status| Activei

00604300

Fairlead Grommet D. 13.5 Green | Series: 7 and 13-Pole 12V Connector Accessories
info

Accessories for 12V 7-pole and 13-pole connector plugs and sockets.

  • 00604300 - Green grommet with one outlet for plugs Ø 13.5mm
PropertyValue
Voltage Rating (V)
12
Housing
Rubber
Circuitry
13
Output Terminals
13.5 mm

00604300 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00604300Fairlead Grommet D. 13.5 Green

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.