background-waves

00600600

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

00600600

Block Complete Black | Series: 7 and 13-Pole 12V Connector Accessories
info

Accessories for 12V 7-pole and 13-pole connector plugs and sockets.

  • 00600500 - Rear gasket for 12V 7-pole socket with flat terminals
PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
7
Input Terminals
Flat

00600600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00600600Block Complete Black

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.