background-waves

00604800

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

00604800

Kit Cont. For Socket 15P Screw Term. | Series: 15-Pole - ABS - EBS Accessories
info

The ABS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the ABS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.

Kit of screw pins for 15 pins socket

00604800 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00604800Kit Cont. For Socket 15P Screw Term.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.