background-waves

00558400

Product Status| Activei

00558400

Coil Comp.24V-Ebs Lu.4.5 D.40 | Series: EBS 24V - Medium
info

24V electrical coils with EBS are used to connect a trucks tractor and a semitrailer in the commercial vehicles sector, conforming to ISO 7638-1. They are authorized for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms.

The cables conform to ISO 4141, with external sheath made of Polyurethane (TPU) and are available only with small size 30 mm turn diameter.

  • Standards: Conforms to ISO 7638-1 and ISO 4141 recommendations and standards.
  • External Polyurethane sheath provides high flexibility together with good mechanical characteristics even at very low temperature.
  • All coils are available with a bending protection grommet.
PropertyValue
Voltage Rating (V)
24
Cable Material
HYTREL
Cable Cores
2x4+5x1.5 mmq
Housing
Plastic
Cable Diameter Mm
12

00558400 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00558400Coil Comp.24V-Ebs Lu.4.5 D.40

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.