EBS 24V - Medium Series - EBS 24V Medium Coils

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

24V electrical coils with EBS are used to connect a trucks tractor and a semitrailer in the commercial vehicles sector, conforming to ISO 7638-1. They are authorized for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms. 

The cables conform to ISO 4141, with external sheath made of HYTREL® (TEEE) and available with medium size 40mm turn diameter.

  • Standards: Conforms to ISO 7638-1 and ISO 4141 recommendations and standards.
  • External sheath of HYTREL® (TEEE) has high resistance against mechanical abrasion and chemical agents and is mostly used by OE manufacturer.
  • All coils are available with a bending protection grommet.

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxCable MaterialCable DiameterCable CoresHousingStockSamplesCompare
0055840024HYTREL12 mm2x4+5x1.5 mmqPlasticCheckOrder
0055847024HYTREL12 mm2x4+5x1.5 mmqCheckOrder
0055870024HYTREL12 mm2x4+5x1.5 mmqPlasticCheckOrder
0055877024HYTREL12 mm2x4+5x1.5 mmqCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

  • Showing 3 items