background-waves

Series: ABS 12V - Small

ABS 12V Small Coils
Product Status| Activei
info

12V electrical coils with ABS are used to connect atrucks tractor and a semitrailers in the commercial vehiclessector, conforming to ISO 7638-1 and ISO 7638-2. They areauthorized for electrical connections on vehicles transportinghazardous goods, based on the technical specifications givenby ADR/GGVS norms.

The cables conform to ISO 4141 with external sheathmade of Polyurethane(TPU) and are available only with small size 30mm turn diameter.

  • Standards: Conforms to ISO 7638-1 and ISO 4141 recommendations and standards.
  • External Polyurethane sheath provides high flexibility together with good mechanical characteristics even at very low temperature.
  • Polyurethane version has 3.5 m and 4.5 maximum extensible length.
  • All coils are available with a bending protection grommet.

ABS 12V - Small Parts

FiltersFilters

Series: ABS 12V - Small Resources

ABS 12V - Small Related Products

Alternates