background-waves

00425000

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

00425000

Socket 12V-5P Abs Screw-On Cable Outlet | Series: ABS 12V Sockets
info

The ABS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the ABS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.

The connectors are available in a 5-pole version for the ABS braking system. The sockets are provided with an expulsion system of the plug in case it is not plugged in correctly.

  • Standards: Conforms to, ISO 7638-2 standards
  • Conforms to ADR/GGVS norm requirements for vehicles transporting hazardous goods
  • Version of crimp contacts with a special tool
  • Version of screw contacts (suitable for the spare parts market)
  • Mechanical resistance and water tightness guarantee an efficient and reliable electrical connection
PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
5
Input Terminals
Nickel-Plated Brass Screw
Output Terminals
15.5 mm

00425000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00425000Socket 12V-5P Abs Screw-On Cable Outlet

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.